Produits
Direct drive motor
Motor series 200 V |
Motor outer diameter [mm] |
Rated speed [r/min] |
Maximum rotation speed [r/min] |
Rated torque [Nm] 1 |
Peak running range [Nm] |
Moment of inertia J [O10 -4 kg m 2 ] |
Rated output capacity [kW] |
Servo motor model |
Servo motor type |
Amplifier pairing MR-J4A/B |
MR- J4W2B |
MR-J4W3B | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Voltage |
Protective structure |
10 |
20 |
40 |
60 |
70 |
100 |
200 |
350 |
500 |
22 |
44 |
77 |
1010 |
222 |
444 | |||||||||
TM-RFM TM |
130 |
200 |
500 |
2 |
6 |
10.9 |
0.042 |
TM-RFM002C20 |
200 V AC |
IP42 |
O |
O |
O |
O |
O | ||||||||||
4 |
12 |
16.6 |
0.084 |
TM-RFM004C20 |
O |
O |
O |
O |
O | ||||||||||||||||
6 |
18 |
22.4 |
0.126 |
TM-RFM006C20 |
O |
O |
O |
||||||||||||||||||
180 |
200 |
500 |
6 |
18 |
74.0 |
0.126 |
TM-RFM006E20 |
O |
O |
O |
|||||||||||||||
12 |
36 |
111 |
0.251 |
TM-RFM012E20 |
O |
O |
O |
||||||||||||||||||
18 |
54 |
149 |
0.377 |
TM-RFM018E20 |
O |
O |
|||||||||||||||||||
230 |
200 |
500 |
12 |
36 |
238 |
0.251 |
TM-RFM012G20 |
O |
O |
O |
|||||||||||||||
48 |
144 |
615 |
1.005 |
TM-RFM048G20 |
O |
||||||||||||||||||||
72 |
216 |
875 |
1.508 |
TM-RFM072G20 |
O |
||||||||||||||||||||
330 |
100 |
200 |
40 |
120 |
1694 |
0.419 |
TM-RFM040J10 |
O |
O |
O |
|||||||||||||||
120 |
360 |
3519 |
1.257 |
TM-RFM120J10 |
O |
||||||||||||||||||||
240 |
720 |
6303 |
2.513 |
TM-RFM240J10 |
O |
- When unbalanced torque is generated, such as in a vertical lift machine, be sure to use the absolute position detection system. It is also recommended that the unbalanced torque be kept under 70 % of the servo motor rated torque.Please contact your Mitsubishi Electric sales representative if necessary.
Motor series 200 V |
Motor outer diameter [mm] |
Rated speed [r/min] |
Maximum rotation speed [r/min] |
Rated torque [Nm] 1 |
Peak running range [Nm] |
Moment of inertia J [x10 -4 kg m 2 ] |
Rated output capacity [kW] |
Servo motor model |
Servo motor type |
Amplifier pairing MR-J4A/B |
MR- J4W2B |
MR-J4W3B | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Voltage |
Protective structure |
10 |
20 |
40 |
60 |
70 |
100 |
200 |
350 |
500 |
22 |
44 |
77 |
1010 |
222 |
444 | |||||||||
TM-RG2M TM-RU2M TM |
130 |
300 |
600 |
2.2 |
8.8 |
7.88 |
0.069 |
TM-RG2M-002C30 TM-RU2M-002C30 |
200 V AC |
IP40 |
O |
O |
O |
O |
O | ||||||||||
180 |
300 |
600 |
4.5 |
13.5 |
60.2 |
0.141 |
TM-RG2M-004E30 TM-RU2M-004E30 |
O |
O |
O |
O |
O |
O | ||||||||||||
130 |
300 |
600 |
9 |
27 |
147 |
0.283 |
TM-RG2M-009G30 TM-RU2M-009G30 |
O |
O |
O |
Direct drive motor
Motor series 200 V |
Motor outer diameter [mm] |
Rated speed [r/min] |
Maximum rotation speed [r/min] |
Rated torque [Nm] 1 |
Peak running range [Nm] |
Moment of inertia J [O10 -4 kg m 2 ] |
Rated output capacity [kW] |
Servo motor model |
Servo motor type |
Amplifier pairing MR-J4A/B |
MR- J4W2B |
MR-J4W3B | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Voltage |
Protective structure |
10 |
20 |
40 |
60 |
70 |
100 |
200 |
350 |
500 |
22 |
44 |
77 |
1010 |
222 |
444 | |||||||||
TM-RFM TM |
130 |
200 |
500 |
2 |
6 |
10.9 |
0.042 |
TM-RFM002C20 |
200 V AC |
IP42 |
O |
O |
O |
O |
O | ||||||||||
4 |
12 |
16.6 |
0.084 |
TM-RFM004C20 |
200 V AC |
IP42 |
O |
O |
O |
O |
O | ||||||||||||||
6 |
18 |
22.4 |
0.126 |
TM-RFM006C20 |
200 V AC |
IP42 |
O |
O |
O |
||||||||||||||||
180 |
200 |
500 |
6 |
18 |
74.0 |
0.126 |
TM-RFM006E20 |
200 V AC |
IP42 |
O |
O |
O |
|||||||||||||
12 |
36 |
111 |
0.251 |
TM-RFM012E20 |
200 V AC |
IP42 |
O |
O |
O |
||||||||||||||||
18 |
54 |
149 |
0.377 |
TM-RFM018E20 |
200 V AC |
IP42 |
O |
O |
|||||||||||||||||
230 |
200 |
500 |
12 |
36 |
238 |
0.251 |
TM-RFM012G20 |
200 V AC |
IP42 |
O |
O |
O |
|||||||||||||
48 |
144 |
615 |
1.005 |
TM-RFM048G20 |
200 V AC |
IP42 |
O |
||||||||||||||||||
72 |
216 |
875 |
1.508 |
TM-RFM072G20 |
200 V AC |
IP42 |
O |
||||||||||||||||||
330 |
100 |
200 |
40 |
120 |
1694 |
0.419 |
TM-RFM040J10 |
200 V AC |
IP42 |
O |
O |
O |
|||||||||||||
120 |
360 |
3519 |
1.257 |
TM-RFM120J10 |
200 V AC |
IP42 |
O |
||||||||||||||||||
240 |
720 |
6303 |
2.513 |
TM-RFM240J10 |
200 V AC |
IP42 |
O |
- When unbalanced torque is generated, such as in a vertical lift machine, be sure to use the absolute position detection system. It is also recommended that the unbalanced torque be kept under 70 % of the servo motor rated torque.Please contact your Mitsubishi Electric sales representative if necessary.
Motor series 200 V |
Motor outer diameter [mm] |
Rated speed [r/min] |
Maximum rotation speed [r/min] |
Rated torque [Nm] 1 |
Peak running range [Nm] |
Moment of inertia J [x10 -4 kg m 2 ] |
Rated output capacity [kW] |
Servo motor model |
Servo motor type |
Amplifier pairing MR-J4A/B |
MR- J4W2B |
MR-J4W3B | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Voltage |
Protective structure |
10 |
20 |
40 |
60 |
70 |
100 |
200 |
350 |
500 |
22 |
44 |
77 |
1010 |
222 |
444 | |||||||||
TM-RG2M TM-RU2M TM |
130 |
300 |
600 |
2.2 |
8.8 |
7.88 |
0.069 |
TM-RG2M-002C30 TM-RU2M-002C30 |
200 V AC |
IP40 |
O |
O |
O |
O |
O | ||||||||||
180 |
300 |
600 |
4.5 |
13.5 |
60.2 |
0.141 |
TM-RG2M-004E30 TM-RU2M-004E30 |
200 V AC |
IP40 |
O |
O |
O |
O |
O |
O | ||||||||||
130 |
300 |
600 |
9 |
27 |
147 |
0.283 |
TM-RG2M-009G30 TM-RU2M-009G30 |
200 V AC |
IP40 |
O |
O |
O |