Zoeken

Hoofdinhoud

  • Registreren
  • Login

Producten

Print page

Producten

terug

Type

BV-DN

NV125-CV

NV250-CV

Rated current I n [A]

10, 16, 20, 25, 32, 40

80, 100, 125

150, 175, 200, 225, 250

Number of poles

2 (1+N)

3

3

Rated voltage [V AC]

230

100–440

100–440

Rated current sensitivity [mA]

30

100/200/500 selectable

100/200/500 selectable

Max. operating time [s]

0.04

0.45/1.0/2.0 selectable

0.45/1.0/2.0 selectable

Pulsating current sensitivity

AC

A (Harmonic Surge Ready)

A (Harmonic Surge Ready)

Rated breaking capacity [kA]

230 V AC

4.5

30

36

440 V AC

10

15

Number of operating cycles

Without current

20000

10000

8000

With current

20000 (In 10, 16,20 A) 15000 (In 25 A) 10000 (In 32, 40 A)

6000

4000

Dimensions [mm]

a

36

90

105

b

88

130

165

c

44

68

68

ca

70

90

92

Mass [kg]

0.19

1

1.7

Automatic tripping device

Thermal-magnetic

Thermal-magnetic

Thermal-magnetic

Based on standard

IEC61009-1

IEC60947-2

IEC60947-2

Breaker type

MCB

MCCB

MCCB

CE marking

Self-declaration

Self-declaration

TÜV approval

Type

2P (1P+N)

3P

RCBO (Residual current circuit breakers with overcurrent protection)

BV-DN 1PN 10A 30MA N

248280

BV-DN 1PN 16A 30MA N

248283

BV-DN 1PN 20A 30MA N

248286

BV-DN 1PN 25A 30MA N

248289

BV-DN 1PN 32A 30MA N

248292

BV-DN 1PN 10A 40MA N

248295

ELCB (Earth leakage circuit breakers)

NV125-CV 3P 80A 2-440V 1.2.500MA JIEN CE

265624

NV125-CV 3P 100A 2-440V 1.2.500MA JIEN CE

265625

NV125-CV 3P 125A 2-440V 1.2.500MA JIEN CE

265626

NV250-CV 3P 150A 2-440V 1.2.500MA JIEN CE

265792

NV250-CV 3P 175A 2-440V 1.2.500MA JIEN CE

265793

NV250-CV 3P 200A 2-440V 1.2.500MA JIEN CE

265794

NV250-CV 3P 225A 2-440V 1.2.500MA JIEN CE

265795

NV250-CV 3P 250A 2-440V 1.2.500MA JIEN CE

265796

Type

BV-DN

NV125-CV

NV250-CV

Rated current I n [A]

10, 16, 20, 25, 32, 40

80, 100, 125

150, 175, 200, 225, 250

Number of poles

2 (1+N)

3

3

Rated voltage [V AC]

230

100–440

100–440

Rated current sensitivity [mA]

30

100/200/500 selectable

100/200/500 selectable

Max. operating time [s]

0.04

0.45/1.0/2.0 selectable

0.45/1.0/2.0 selectable

Pulsating current sensitivity

AC

A (Harmonic Surge Ready)

A (Harmonic Surge Ready)

Rated breaking capacity [kA]

230 V AC

4.5

30

36

440 V AC

10

15

Number of operating cycles

Without current

20000

10000

8000

With current

20000 (In 10, 16,20 A) 15000 (In 25 A) 10000 (In 32, 40 A)

6000

4000

Dimensions [mm]

a

36

90

105

b

88

130

165

c

44

68

68

ca

70

90

92

Mass [kg]

0.19

1

1.7

Automatic tripping device

Thermal-magnetic

Thermal-magnetic

Thermal-magnetic

Based on standard

IEC61009-1

IEC60947-2

IEC60947-2

Breaker type

MCB

MCCB

MCCB

CE marking

Self-declaration

Self-declaration

TÜV approval

Type

2P (1P+N)

3P

RCBO (Residual current circuit breakers with overcurrent protection)

BV-DN 1PN 10A 30MA N

248280

BV-DN 1PN 16A 30MA N

248283

BV-DN 1PN 20A 30MA N

248286

BV-DN 1PN 25A 30MA N

248289

BV-DN 1PN 32A 30MA N

248292

BV-DN 1PN 10A 40MA N

248295

ELCB (Earth leakage circuit breakers)

NV125-CV 3P 80A 2-440V 1.2.500MA JIEN CE

265624

NV125-CV 3P 100A 2-440V 1.2.500MA JIEN CE

265625

NV125-CV 3P 125A 2-440V 1.2.500MA JIEN CE

265626

NV250-CV 3P 150A 2-440V 1.2.500MA JIEN CE

265792

NV250-CV 3P 175A 2-440V 1.2.500MA JIEN CE

265793

NV250-CV 3P 200A 2-440V 1.2.500MA JIEN CE

265794

NV250-CV 3P 225A 2-440V 1.2.500MA JIEN CE

265795

NV250-CV 3P 250A 2-440V 1.2.500MA JIEN CE

265796

terug

Omhoog