Zoeken

Hoofdinhoud

  • Registreren
  • Login

Producten

Print page

Producten

terug

Specifications

SR-T5 AC_ _ _ V 5A

SR-T5 AC_ _ _ V 4A1B

SR-T5 AC_ _ _ V 3A2B

SRD-T5 DC24V 3A2B

Contact arrangement

5 NO

4 NO + 1 NC

3 NO + 2 NC

3 NO + 2 NC

Rated data

Rated insulation voltage

V

690

690

690

690

Rated continuous current I th

A

16

16

16

16

Rated operating current; Category AC-15 (coil load)

120 V

A

6

6

6

6

240 V

A

3

3

3

3

440 V

A

1.5

1.5

1.5

1.5

550 V

A

1.2

1.2

1.2

1.2

Rated operating current; Category AC-12 (coil load)

120 V

A

10

10

10

10

240 V

A

8

8

8

8

440 V

A

5

5

5

5

550 V

A

5

5

5

5

Rated operating current; Category DC-13 (large coil load)

24 V

A

3

5

5

5

48 V

A

1.5

3

3

3

110 V

A

0.6 (2) a

0.6 (2) a

0.6 (2) a

0.6 (2) a

220 V

A

0.3 (0.8) a

0.3 (0.8) a

0.3 (0.8) a

0.3 (0.8) a

Rated operating current; Category DC-12 (resistive load)

24 V

A

10

10

10

10

48 V

A

8

8

8

8

110 V

A

5 (8) a

5 (8) a

5 (8) a

5 (8) a

220 V

A

1 (3) a

1 (3) a

1 (3) a

1 (3) a

Electrical data

Coil consumption (at rated coil voltage)

Inrush

VA

45

45

45

Sealed

VA

7

7

7

Watts

W

2.2

2.2

2.2

3.3 (2.2)

Switching frequency

Oper./h

1,800

1,800

1,800

1,800

Operating time (average)

Making

ms

15

15

15

50

Breaking

ms

10

10

10

10

Mechanical data

Electrical life

Oper. (million)

0.5

0.5

0.5

0.5

Mechanical life

10

10

10

10

Conductor size

mm²

1–2.5

1–2.5

1–2.5

1–2.5

Weight

kg

0.3

0.3

0.3

0.62

Dimensions (WxHxD) b

mm

43x78x78

43x78x78

43x78x78

43x78x110

Order information

AC24V

Art. no.

279260

279267

279274

AC 48V

279261

279268

279275

AC100V

279262

279269

279276

AC200V

279263

279270

279277

AC300V

279264

279271

279278

AC400V

279265

279272

279279

AC500V

279266

279273

279280

Order information

DC24V

Art. no.

287541

  1. Parenthesized rated operating current is for switching the load in 2-pole series connection.
  2. Dimensions on request.

Specifications

SR-T5 AC_ _ _ V 5A

SR-T5 AC_ _ _ V 4A1B

SR-T5 AC_ _ _ V 3A2B

SRD-T5 DC24V 3A2B

Contact arrangement

5 NO

4 NO + 1 NC

3 NO + 2 NC

3 NO + 2 NC

Rated data

Rated insulation voltage

V

690

690

690

690

Rated continuous current I th

A

16

16

16

16

Rated operating current; Category AC-15 (coil load)

120 V

A

6

6

6

6

240 V

A

3

3

3

3

440 V

A

1.5

1.5

1.5

1.5

550 V

A

1.2

1.2

1.2

1.2

Rated operating current; Category AC-12 (coil load)

120 V

A

10

10

10

10

240 V

A

8

8

8

8

440 V

A

5

5

5

5

550 V

A

5

5

5

5

Rated operating current; Category DC-13 (large coil load)

24 V

A

3

5

5

5

48 V

A

1.5

3

3

3

110 V

A

0.6 (2) a

0.6 (2) a

0.6 (2) a

0.6 (2) a

220 V

A

0.3 (0.8) a

0.3 (0.8) a

0.3 (0.8) a

0.3 (0.8) a

Rated operating current; Category DC-12 (resistive load)

24 V

A

10

10

10

10

48 V

A

8

8

8

8

110 V

A

5 (8) a

5 (8) a

5 (8) a

5 (8) a

220 V

A

1 (3) a

1 (3) a

1 (3) a

1 (3) a

Electrical data

Coil consumption (at rated coil voltage)

Inrush

VA

45

45

45

Sealed

VA

7

7

7

Watts

W

2.2

2.2

2.2

3.3 (2.2)

Switching frequency

Oper./h

1,800

1,800

1,800

1,800

Operating time (average)

Making

ms

15

15

15

50

Breaking

ms

10

10

10

10

Mechanical data

Electrical life

Oper. (million)

0.5

0.5

0.5

0.5

Mechanical life

10

10

10

10

Conductor size

mm²

1–2.5

1–2.5

1–2.5

1–2.5

Weight

kg

0.3

0.3

0.3

0.62

Dimensions (WxHxD) b

mm

43x78x78

43x78x78

43x78x78

43x78x110

Order information

AC24V

Art. no.

279260

279267

279274

AC 48V

279261

279268

279275

AC100V

279262

279269

279276

AC200V

279263

279270

279277

AC300V

279264

279271

279278

AC400V

279265

279272

279279

AC500V

279266

279273

279280

Order information

DC24V

Art. no.

287541

  1. Parenthesized rated operating current is for switching the load in 2-pole series connection.
  2. Dimensions on request.

terug

Omhoog