• Registreren
  • Login

Factory Automation

Print page

Producten & Oplossingen



2018-02-27Faster time to market - Consistent data exchange between electrical wiring and control software through AutomationML Mitsubishi Electric has implemented the AutomationML interface within iQ Works, the integrated software suite for programming Mitsubishi Electric automation products. AutomationML represents an important step-change in the way complex equipment is designed ...Meer
2018-01-16New widescreen operator interfaces offer more comfortable machine handling - Mitsubishi Electric has expanded its GOT2000 series of Human-Machine Interfaces (HMI) with two new widescreen versions. The ability to display additional visual information gives users of the new GT21 and GT25 widescreen HMIs the opportunity to enhance machine operability and the potential to increase productivity. Other valuable features include two separate Ethernet ports and ...Meer
2017-11-30Full suite of special function CPUs for MELSEC iQ R PLC - Automation platform supports the digital transformation of manufacturing Mitsubishi Electric is highlighting the benefits of the PLC as a platform for automation, with a complete set of dedicated CPU modules for the MELSEC iQ R Series PLC. A CNC CPU module and a robot control CPU now complement the existing options for analogue and digital I/O, motion, positioning, process control, safety and ...Meer
2017-11-29Quality management and digitalisation in manual assembly operations - At SPS IPC Drives 2017, Mitsubishi Electric’s Guided Operator Solutions for manual assembly applications will demonstrate how improvements in quality and productivity can be achieved. These solutions also enable the seamless transfer of production data from manual assembly operations to higher-level enterprise systems, supporting the digital transformation within manufacturing.Meer
2017-11-29Mitsubishi Electric previews extension to its range with collaborative robot - Supporting humans with a full complement of robot features and equipment on board At SPS IPC Drives from 28 - 30 November 2017 in Nuremberg, Mitsubishi Electric is setting up a demonstration of production in an Industry 4.0 environment that will include a new collaborative robot, working together with an operator without safety barriers. Meer
2014-09-04Bewaking en besturing met de afstandsbedieningsterminal (RTU) – Veilige communicatie met SCADA-systemen – de smartRTU voldoet aan de eisen voor 100 % betrouwbare afstandsbediening en -besturing van afgelegen installaties, zelfs onder extreme klimatologische omstandigheden. Met krachtige functies, zoals diagnose, alarmen alsmede het opslaan van gebeurtenissen en trendgegevens, overwint de RTU de uitdagingen bij de besturing van ver uit elkaar gelegen installaties, zoals bijvoorbeeld veiligheid van gegevens, compatibiliteit met interfacesMeer
2012-05-08More productivity and efficiency – Mitsubishi's new RH-F series is a range of robust, high-quality robots with an outstanding price/performance ratio. They are suitable straight from the factory for a wide range of industrial applications and can be deployed in many industries.Meer
2012-03-15The rack-free modular controller: MELSEC L Series – MELSEC L series is a powerful but compact modular controller with many features built-in to the CPU itself. With its excellent cost performance and usability it is ideal for use in mid-size control applications.Meer
2011-12-13The machine builder's HMI – With the GT14 Mitsubishi Electric has enhanced its GOT1000 series of graphic operation terminals. The GT14 sets new performance benchmarks for mid-range 5.7” panel-mount terminals.Meer

De Mitsubishi Adroit Process Suite (MAPS) is een life-cycle-softwaretool dat meerwaarde over de gehele waardeketen biedt.
Meer informatie

Nieuwe uitdagingen voor watermanagement – Mitsubishi Electric biedt automatiseringsoplossingen voor alle activiteiten rondom wateropslag en -aanvoer. Zo spaart u kosten en wint u flexibiliteit en betrouwbaarheid.
Meer informatie

Contact Image Sensors – Optimale beeldregistratie door hoog ontwikkelde CIS-technologie